MY LISTS
HUBBELL MEXICO
Image of 2056 #4TS 1.5 in Rigid Conduit Hanger
* Representative image
Image of 2056 #4TS 1.5 in Rigid Conduit Hanger

#4TS 1.5 in Rigid Conduit Hanger

Brand: Raco

Catalog ID: 2056

#4TS 1.5 in Rigid Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2056

Hanger Size

4

Material

Steel

UPC

050169020562

Dimensions

Dimensions

3.25 in x 1 in x 1.828 in

Height

1.828 in

Length

3.25 in

Rigid/IMC Size

1.5 in

Trade Size

4

Weight

0.179 lb

Width

1 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

4800

Resources and downloads