MY LISTS
HUBBELL MEXICO
Image of 2052 #0TS 0.5 in Rigid/EMT Conduit Hanger
* Representative image
Image of 2052 #0TS 0.5 in Rigid/EMT Conduit Hanger

#0TS 0.5 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2052

#0TS 0.5 in Rigid/EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2052

Hanger Size

0

Material

Steel

UPC

050169020524

Dimensions

Dimensions

1.813 in x 0.75 in x 0.781 in

EMT Size

0.5 in

Height

0.781 in

Length

1.813 in

Rigid/IMC Size

0.5 in

Trade Size

0

Weight

0.082 lb

Width

0.75 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

14000

Resources and downloads