MY LISTS
HUBBELL MEXICO
Image of 2041 #2.5TS 1.25 EMT Conduit Hanger
* Representative image
Image of 2041 #2.5TS 1.25 EMT Conduit Hanger

#2.5TS 1.25 EMT Conduit Hanger

Brand: Raco

Catalog ID: 2041

#2.5TS 1.25 EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2041

Hanger Size

2-1/2

Material

Steel

UPC

050169020418

Dimensions

Dimensions

2.844 in x 0.845 in x 1.375 in

EMT Size

1.25 in

Height

1.375 in

Length

2.844 in

Trade Size

2.5

Weight

0.132 lb

Width

0.845 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

4800

Resources and downloads