MY LISTS
HUBBELL MEXICO
Image of 2061 #9TS 4 in Rigid/EMT Conduit Hanger
Image of 2061 #9TS 4 in Rigid/EMT Conduit Hanger

#9TS 4 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2061

#9TS 4 in Rigid/EMT Conduit Hanger

Product details

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2061

Hanger Size

9

Material

Steel

UPC

050169020616

Dimensions

Dimensions

7 in x 1.75 in x 5.12 in

EMT Size

4 in

Height

5.12 in

Length

7 in

Rigid/IMC Size

4 in

Trade Size

9

Weight

0.753 lb

Width

1.75 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1000

Resources and downloads