
Brand: Raco
Catalog ID: 6313
Accessory Type
Cover
Catalog Number
6313
EU RoHS Indicator
Contact Manufacturer
Material
6313
Plate Type
Duplex
Type
Plates
UPC
050169063132
Dimensions
4.15 in x 2.53 in x 0.1 in
Height
0.1 in
Length
4.15 in
Weight
0.08 lb
Width
2.53 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
12000