MY LISTS
HUBBELL MEXICO
Image of 752 4 in. Square Cover, Flat, Blank
Image of 752 4 in. Square Cover, Flat, Blank
play
360 View

4 in. Square Cover, Flat, Blank

Brand: Raco

Catalog ID: 752

4 in. Square Cover, Flat, Blank

Product details

General

Catalog Number

752

EU RoHS Indicator

Yes

Material

752

Size

4 in

Type

Flat Cover

UPC

050169907528

Dimensions

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Weight

0.286 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600

Resources and downloads

Media

360 View