Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Purple, 3 Foot
Image of HCL6P03 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Purple, 3 Foot
Image of HCL6P03 Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Purple, 3 Foot

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Purple, 3 Foot

Brand: Hubbell Premise Wiring

Catalog ID: HCL6P03

Patch Cord, NEXTSPEED, Category 6, Low Diameter 28 AWG, Purple, 3 Foot

  • Category 6
  • Low Diameter 28 AWG
  • Purple
  • 3 Foot

Low OD, Slim

General

Application

Data Exchange

Catalog Number

HCL6P03

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

NEXTSPEED Category 6 Patch Cords

UPC

662620619118

Electrical Ratings

Voltage Rating

300 VAC

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Operational

Temperature Rating

Per TIA