PDV-100 Optima Arrester (12.7 kV MCOV, 7214 Hardware)
1

PDV-100 Optima Arrester (12.7 kV MCOV, 7214 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137137214

IEEE Heavy Duty / IEC Distribution High / High Quality Polymer Housed Surge Arrester

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137137214

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359413288

Dimensions

Depth

4.1 in

Height

11.62 in

Stud Type

3/8-16

Width

8.8 in

Electrical Ratings

Creep and Leakage Distance

25.2 in (640 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

53.8 kV

Maximum Discharge Voltage

  • 38.7 kV @ 1.5 kA
  • 41.4 kV @ 3 kA
  • 43.8 kV @ 5 kA
  • 47.8 kV @ 10 kA
  • 54.3 kV @ 20 kA
  • 64 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34.5 kV

MCOV

12.7 kV

Minimum Strike

8.8 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE/IEC

Force Related

Cantilever Bending Strength - Max.

80 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

136