HUBBELL MEXICO
Plier-style Crimp/Cut, #22-10 AWG Bare & Nylon; Cuts CU/AL
Image of Y10D Plier-style Crimp/Cut, #22-10 AWG Bare & Nylon; Cuts CU/AL
Image of Y10D Plier-style Crimp/Cut, #22-10 AWG Bare & Nylon; Cuts CU/AL

Plier-style Crimp/Cut, #22-10 AWG Bare & Nylon; Cuts CU/AL

Brand: Burndy

Catalog ID: Y10D

Plier-style Crimper/Cutter, #22 - #10 AWG Bare and Nylon Insulated Connectors; Cuts AL & CU

  • One tool for both nylon insulated and bare connectors
  • Precision machined wire cutter for aluminum and copper
  • Heavy duty forged steel, rust resistant finish

General

Application

Crimping and Cutting

Application - For Use On

#22-10 AWG Insulated and Uninsulated Terminals and Splices

Catalog Number

Y10D

Construction Material - Main

Steel Alloy

Die Type

Permanent Die Grooves

EU RoHS Indicator

Product Type

Ratchet and Small Hand Tools

Tool Type

Plier Hand-held Tool

Trade Name

HYTOOL™

Type

Crimper and Cutter

UPC

781810700860

Dimensions

Dimensions

9.75 in x 2 in x 0.5 in

Height

0.5 in

Length

9.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.82 lb

Width

2 in

Conductor Related

Crimping Ranges

Copper: #22 AWG - #10 AWG

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only