HUBBELL MEXICO
Image of RLB075 RIGID/IMC CONDUIT BODIES
*Representative image
Image of RLB075 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies
Image of RLB075 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLB075

3/4 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLB075

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

092326211925

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

5.08 in x 1.56 in x 2.39 in

Height

2.39 in

Length

5.08 in

Trade Size

3/4 in

Weight

0.37 lb

Width

1.56 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

2400

Standard Package

10