



Brand: Hubbell Premise Wiring
Catalog ID: IFP16OW
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP16OW
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Product Family
Accessory
Size
Standard
Style
Flush 6-Port
Type
Face Plate
UPC
662620826585
Display Size
6-Port
Size
Standard
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
7200