
Brand: Burndy
Catalog ID: UDIEKITAL
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Catalog Number
UDIEKITAL
Construction Material - Main
Stainless Steel
Crimp Force Capacity
12 ton
Die Type
U Die
EU RoHS Indicator
Yes
Tool Type
Die Kit, Aluminum
Type
U-Die Kit
UPC
781810480816
UPC 14 Digit GTIN
00781810480816
Dimensions
11.25 in x 7.5 in x 3 in
Height
3 in
Length
11.25 in
Weight
8 lb
Width
7.5 in
Crimping Ranges
Aluminum: #6 AWG - 750 kcmil
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
12 ton
Package Contents
(1 each) CASEUDIES15, U6CABT, U4CABT, U2CABT, U1CART, U25ART, U26ART, U27ART, U28ART, U29ART, U30ART, U31ART, U32ART, U34ART, U36ART, U39ART2