

Brand: Burndy
Catalog ID: WDIEKITCU
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Catalog Number
WDIEKITCU
Crimp Force Capacity
6 ton
Die Type
W Die
Material
Stainless Steel
Product Type
6-Ton
Tool Type
Die Kit, Copper
Type
Die
UPC
781810667798
UPC 14 Digit GTIN
00781810667798
Dimensions
5.5 in x 8 in x 4.7 in
Height
4.7 in
Length
5.5 in
Weight
2.48 lb
Width
8 in
Crimping Ranges
Copper: #8 AWG - 500 Kcmil
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
462