Standard Equi-Mat®, Personal Protective Ground Mat, 58 in X 58 in (1.4 m x 1.4 m)
Image of C6002850 Standard Equi-Mat®, Personal Protective Ground Mat, 58 in X 58 in (1.4 m x 1.4 m)
Image of C6002850 Standard Equi-Mat®, Personal Protective Ground Mat, 58 in X 58 in (1.4 m x 1.4 m)
Image of C6002850 Standard Equi-Mat®, Personal Protective Ground Mat, 58 in X 58 in (1.4 m x 1.4 m)

Standard Equi-Mat®, Personal Protective Ground Mat, 58 in X 58 in (1.4 m x 1.4 m)

Brand: CHANCE Utility

Catalog ID: C6002850

Standard Equi-Mat®, Personal Protective Ground Mat, 58" X 58", includes Long Ball Stud

  • Portable, lightweight, high performance
  • An easy way to help establish an equipotential zone for a worker
  • For standing on during various energized and deenergized work practices
  • Assists with compliance to OSHA 1910.269 when properly applied
  • Consists of a high-ampacity tinned-copper-braid cable sewn in a grid pattern onto a vinyl/polyester fabric
  • Cable terminals permit connecting mat's grid in parallel with an electrical ground and subject system component or vehicle
  • Mat may be folded and stored in a tool bag to help keep it clean and protected

General

Catalog Number

C6002850

Series

Equi-Mat® Series

Size

58 in x 58 in

UPC

096359368199

Dimensions

Size

58 in x 58 in

Weight

8 lb

Weight Metric

3.6 kg

Logistics

Carton Quantity

1

Pallet Quantity

40

Standard Package

1