
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8451C
Catalog Number
HBL8451C
Color
EU RoHS Indicator
Contact Manufacturer
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Style
Grounding
Type
Plug
UPC
783585015163
Weight
0.85 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#12 AWG to #4 AWG
EU RoHS Indicator
Contact Manufacturer
Nema Rating
15-50P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
5
Pallet Quantity
765