HUBBELL MEXICO
TradeSelect, Residential Grade, Toggle Switch, Four Way, 15A 120V AC, White
Image of RS415W TradeSelect, Residential Grade, Toggle Switch, Four Way, 15A 120V AC, White
Image of RS415W TradeSelect, Residential Grade, Toggle Switch, Four Way, 15A 120V AC, White

TradeSelect, Residential Grade, Toggle Switch, Four Way, 15A 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS415W

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Four Way, 15A 120V AC, White

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS415W

Color

EU RoHS Indicator

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101342

Dimensions

Weight

0.079 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10

Pallet Quantity

5850