Image of VR332E2 Versamate Series 30A 2 Pole 3 Wire Receptacle - E Type Box - 3/4"

Versamate Series 30A 2 Pole 3 Wire Receptacle - E Type Box - 3/4"

Brand: Killark

Catalog ID: VR332E2

VERSA RECPT STYLE II 30A 2W3P ETYPE 3/4"

General

Back Box Type

DEAD END

Catalog Number

VR332E2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style II

Type

Pin & Sleeve

UPC

783936842288

Dimensions

Hub Size

3/4"

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 657 VAC
  • 250 VDC

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Back Box Type

DEAD END

Number Of Poles

2