




Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSTA120
Catalog Number
WSTA120
Color
Gray, Light Almond, White
Product Family
Programmable
Style
Switches
Type
Astronomical
UPC
783585565507
Weight
0.4 lb
Current Amperage Description
15A, Incandescent, 10A Ballast, 5A CFL/LED
Voltage Rating Description
120 VAC
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
1920