HUBBELL MEXICO
Image of HBL20405 W/PROOF COVER, HUBBELLOCK® COVER, Stainless Steel
Image of HBL20405 W/PROOF COVER, HUBBELLOCK® COVER, Stainless Steel

W/PROOF COVER, HUBBELLOCK® COVER, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20405

Cast aluminum, wet location only when cover'closed' and damp locations, lift cover plate

  • Cast aluminum
  • wet location only when cover “closed” and damp locations
  • lift cover plate

Standard Product

General

Application

Catalog Number

HBL20405

Color

Construction

Cast

EU RoHS Indicator

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Retaining Ring - Stainless steel
  • Rivet - Aluminum
  • Spring - Stainless steel

Style

For 30A, 4 Wire Hubbellock Receptacles

Type

Covers

UPC

783585808956

Dimensions

Dimensions

4.37 in x 2.84 in x 1.16 in

Display Size

1-Gang

Height

1.16 in

Length

4.37 in

Weight

0.4 lb

Width

2.84 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed - Canadian and U.S.

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

2800