HUBBELL MEXICO
YAZ382ENT38FX, Compression Terminal, 500 Flex Cu, 2-Hole, 3/8" Stud, Long Barrel, Narrow Tongue
Image of YAZ382ENT38FX YAZ382ENT38FX, Compression Terminal, 500 Flex Cu, 2-Hole, 3/8" Stud, Long Barrel, Narrow Tongue
Image of YAZ382ENT38FX YAZ382ENT38FX, Compression Terminal, 500 Flex Cu, 2-Hole, 3/8" Stud, Long Barrel, Narrow Tongue
play

YAZ382ENT38FX, Compression Terminal, 500 Flex Cu, 2-Hole, 3/8" Stud, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YAZ382ENT38FX

Two Hole Narrow tongue Cu Compression terminal, Long barrel , 500 Flex Kcmil, 3/8" stud, Tin plated

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ382ENT38FX

Color Code

Pink

Connector Type

LONG BARREL

Construction Material - Main

Copper

Die Index

L99

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

Type

YAZ-2-NTFX

UPC

781810368596

UPC 14 Digit GTIN

00781810368596

Dimensions

Dimension - B Length fraction

2-13/16 in

Dimension - B Length inch

2.81 in

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Diameter Min Size inch

2.02 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.72 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.46 in

Dimension - Strip Length inch

2-7/8

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535.3 (1325/#24) DLO

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Flex M Size Range

500 kcmil

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

2220