Image of YHD300 YHD300, Line Tap, Cu, AL, ACSR, Compact
Image of YHD300 YHD300, Line Tap, Cu, AL, ACSR, Compact
play
3D View
play
360 View
+2
Image of YHD300 YHD300, Line Tap, Cu, AL, ACSR, Compact

YHD300, Line Tap, Cu, AL, ACSR, Compact

Brand: Burndy

Catalog ID: YHD300

Compression Line Tap for Copper, AL or ACSR and Compact Conductors,wire diameter range,groove A(Run):0.475-0.563.

  • Wide range, Universal and Reversible Figure H Shapped aluminum compression connector
  • Bendable tabs secure both run and tap conductors freeing the installers hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compound and individually packaged
  • Conductor ranges and tooling is clearly printed on connector and package

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHD300

Die Index

D3

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>H-Taps

Product Type

Compression

Sub Brand

HYCRIMP

Trade Name

HYCRIMPā„¢

Type

YHD

UPC

781810139257

UPC 14 Digit GTIN

00781810139257

Dimensions

Dimension - Height fraction

1-21/50 in

Dimension - Height inch

1.42 in

Dimension - Height mm

36.1 mm

Dimension - L Length Overall mm

41 mm

Dimension - Length Overall inch

1.62 in

Dimension - Width fraction

89/100 in

Dimension - Width inch

0.89 in

Dimension - Width mm

23 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Run

1/0 AWG;2/0 AWG

Conductor - ACSR Cmpt Run Range

1/0 AWG-2/0 AWG

Conductor - ACSR Cmpt Tap

1/0 AWG;2/0 AWG;3/0 AWG

Conductor - ACSR Cmpt Tap Range

1/0 AWG-3/0 AWG

Conductor - ACSR Str Run

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Run Range

1 (6/1) Robin AWG-2/0 (6/1) Quail AWG

Conductor - ACSR Str Tap

1 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Tap Range

1 (6/1) Raven AWG-2/0 (6/1) Quail AWG

Conductor - AL Str Run

2/0 - 4/0

Conductor - AL Str Run Range

2/0 - 4/0

Conductor - AL Str Tap

1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

1 AWG-2/0 AWG

Conductor - Copper Solid Run

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

2/0 AWG-4/0 AWG

Conductor - Copper Solid Tap

2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

2/0 AWG-3/0 AWG

Conductor - Copper Str Run

#1(3);2 AWG;1 AWG;1/0 ;2/0 AWG;3/0

Conductor - Copper Str Run Range

#1(3)-3/0

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG-3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

250

Pallet Quantity

8250