HUBBELL MEXICO
YRV6CV10L, Reducing Splice For 6 AWG and 12 - 10 AWG
Image of YRV6CV10L YRV6CV10L, Reducing Splice For 6 AWG and 12 - 10 AWG
Image of YRV6CV10L YRV6CV10L, Reducing Splice For 6 AWG and 12 - 10 AWG

YRV6CV10L, Reducing Splice For 6 AWG and 12 - 10 AWG

Brand: Burndy

Catalog ID: YRV6CV10L

Cu Reducer Butt Splice, W/InspWindow, Barrel A:6 Barrel C:10 (Str), 1.25" L, Tin Plated, For Aircraft Applications.

YRV6CV10L.

  • Constructed from pure electrolytic copper tubing for optimal conductivity
  • Tin plated to resist corrosion

General

Application

For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)

Catalog Number

YRV6CV10L

Connector Type

Reducer

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice Reducer

Sub Brand

HYREDUCER

Trade Name

HYREDUCER™

Type

Reducing Splices

UPC

781810026373

UPC 14 Digit GTIN

00781810026373

Dimensions

Dimension - A Outside Diameter inch

0.3 in

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - B Outside Diameter inch

0.21 in

Dimension - Length BB inch

0.53 in

Dimension - Length Overall inch

1.25 in

Length

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Flex H Size B Range

N/A

Conductor - Copper Str Size

6

Conductor - Copper Str Size B

10

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

100