ZS210 - 3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow
Image of ZS210 ZS210 - 3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow
*Representative image
Image of ZS210 ZS210 - 3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow

ZS210 - 3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow

Brand: Killark

Catalog ID: ZS210

3/4" Aluminum Cord Connector, Cord Range .625-.750, Yellow

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS210

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z Series

Type

Straight Cord Connector

UPC

783936973593

Dimensions

Dimensions

1.4 in x 0.55 in x 1.5 in

Gross Weight with Packaging

0.1

Height

1.5 in

Hub Size

3/4"

Length

1.4 in

Weight

0.1 lb

Width

0.55 in

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

30

Pallet Quantity

8910