
Marca: Raco
ID del Catálogo: 3406DC
Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used ine either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

Catalog Number
3406DC
Conduit Type
Liquidtight
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980095
Dimensions
1.966 in x 2.482 in x 2.639 in
Height
2.639 in
Length
1.966 in
Trade Size
1-1/2 in
Weight
0.572 lb
Width
2.482 in
Certified Listed
cULus Listed
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
3150