Image of 3404 1 in. Liquidtight Straight Connector, Uninsulated

1 in. Liquidtight Straight Connector, Uninsulated

Marca: Raco

ID del Catálogo: 3404

1 in. Liquidtight Straight Connector, Uninsulated

Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

  • Para conductos flexibles metálicos estancos a líquidos y conductos flexibles no metálicos estancos a líquidos Tipo B
  • Electrocincado para una mayor protección contra la corrosión
  • Sin aislamiento
  • El innovador anillo de prensaestopas dividido garantiza un sellado perfecto, evitando arranques
  • Disponible en tamaños comerciales de 3/8 pulg. a 4 pulg.
  • Arandela de sellado y contratuerca de alta resistencia incluidas
  • Todos los componentes son reutilizables
LT COND

General

Catalog Number

3404

Conduit Type

Liquidtight

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel/Malleable Iron

UPC

050169034040

Dimensiones

Dimensions

1.938 in x 1.938 in x 2.188 in

Height

2.188 in

Length

1.938 in

Trade Size

1 in

Weight

0.37 lb

Width

1.938 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5670