
Marca: Raco
ID del Catálogo: 1704
Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

Catalog Number
1704
Conduit Type
Rigid/IMC
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Hubs
Insulation Type
Insulated
Material
Die Cast Zinc
UPC
050169017043
Dimensions
1.823 in x 1.985 in x 1.985 in
Height
1.985 in
Length
1.823 in
Trade Size
1 in
Weight
0.448 lb
Width
1.985 in
Certified Listed
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5100