Image of 4724 1 in. Type B Liquidtight Straight Connector

1 in. Type B Liquidtight Straight Connector

Marca: Raco

ID del Catálogo: 4724

1 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknuts
  • La estructura de nailon proporciona una resistencia superior a la corrosión
  • disponible en tamaños comerciales de 3/8 pulg. a 2 pulg.
  • incluye junta tórica de neopreno y contratuercas de nailon.
LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance

Catalog Number

4724

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

UPC

050169947241

Dimensiones

Dimensions

2.32 in x 1.8 in x 1.8 in

Height

1.8 in

Length

2.32 in

Trade Size

1 in

Weight

0.08 lb

Width

1.8 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Nema Rating

NEMA 4X, 12 and 13

Configuración

Connector Type

SWIVEL-LOK

Logística

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3040