
Marca: Hubbell Premise Wiring
ID del Catálogo: 110BLK50FTK5
With Legs
Catalog Number
110BLK50FTK5
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
2
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620835730
Length
12.1 in
Width
5.8 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
50-Pair W/5-Pair Connecting Blocks
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
2
Carton Quantity
10
Pallet Quantity
240