Image of 1FGC 1FGC - FS/FD Series Fittings, Device Box Covers, Single Gang with Coating, 1-5/8" Opening Round Receptacle

1FGC - FS/FD Series Fittings, Device Box Covers, Single Gang with Coating, 1-5/8" Opening Round Receptacle

Marca: Killark

ID del Catálogo: 1FGC

FS/FD Series Fittings- Device Box Covers- Single Gang with Coating- 1-5/8" Opening Round Receptacle

Stamped metallic covers with electrostatically applied powder coating. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

1FGC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Device Box Cover

UPC

783936048468

Dimensiones

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.11

Height

0.1 in

Length

5 in

Width

10 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Logística

Carton Quantity

10