Image of 2952 3 EMT in. Compression Coupling

3 EMT in. Compression Coupling

Marca: Raco

ID del Catálogo: 2952

3 EMT in. Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • La construcción de acero garantiza la protección mecánica
  • galvanizado galvánicamente para una mayor protección contra la corrosión
  • disponible en tamaños comerciales de 1/2 pulg. a 4 pulg.
Conduit

General

Catalog Number

2952

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029527

Dimensiones

Dimensions

4.961 in x 4.047 in x 4.047 in

Height

4.047 in

Length

4.961 in

Trade Size

3 in

Weight

2.585 lb

Width

4.047 in

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Configuración

Connector Type

Compression

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

567