

Marca: Raco
ID de catálogo: 2642
In dry locations, bond EMT conduity to a box or enclosure with RACO® set-screw connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections when taped. Suitable for applications above 600V.

Catalog Number
2642
Conduit Type
EMT
Connector Type
Set-Screw
Familia de producto
EMT
Fitting Type
Connectors
Material
Die Cast Zinc
Tipo de producto
Commercial Fittings
UPC
050169026427
Dimensions
3.39 in x 3.93 in x 3.98 in
Height
3.98 in
Length
3.39 in
Trade Size
3 in
Weight
1.099 lb
Width
3.93 in
Certified Listed
UL Listed
Connector Type
Set-Screw
Carton Quantity
12
Minimum Pack Quantity
12
Pallet Quantity
540