
Marca: Raco
ID del Catálogo: 4723
Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

Application
Catalog Number
4723
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
UPC
050169947234
Dimensions
2.22 in x 1.53 in x 1.53 in
Height
1.53 in
Length
2.22 in
Trade Size
3/4 in
Weight
0.074 lb
Width
1.53 in
Certified Listed
Environmental Conditions
Wet Location
Nema Rating
NEMA 4X, 12 and 13
Connector Type
SWIVEL-LOK
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200