
Marca: Raco
ID del Catálogo: 3513-3
Use RACO® grounding liquidtight connectors when installation requires a copper or aluminum external bonding jumper on flexible metallic liquidtight conduit. Suitable for use in Class I, Div 2; Class II, Div 1 & 2; and Class III, Div 1 &2. For use in either indoor our outdoor applications.

Catalog Number
3513-3
Conduit Type
Liquidtight
Environmental Conditions
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Insulated
Material
3513-3
UPC
050169351338
Dimensions
1.484 in x 1.406 in x 1.406 in
Height
1.406 in
Length
1.484 in
Trade Size
3/4 in
Weight
0.249 lb
Width
1.406 in
Grounding Wire Capacity Maximum
#4 STR
Grounding Wire Capacity Minimum
#14 SOL
Certified Listed
Environmental Conditions
EU RoHS Indicator
Yes
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200