
Marca: Raco
ID del Catálogo: 3401
Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Catalog Number
3401
Conduit Type
Liquidtight
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel/Malleable Iron
UPC
050169034019
Dimensions
1.188 in x 1.188 in x 1.625 in
Height
1.625 in
Length
1.188 in
Trade Size
3/8 in
Weight
0.141 lb
Width
1.188 in
Certified Listed
Environmental Conditions
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Industry Standard(s)
UL 514B
Carton Quantity
200
Pallet Quantity
16000