4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground
Image of 127 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

Marca: Raco

ID del Catálogo: 127

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

  • Drawn steel construction with raised ground screw area
  • 4 in. x 1-1/2 in. deep
  • Supplied with four 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

127

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169001271

Wiring System

Conduit

Dimensiones

Actual Depth

1.775 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

3.563 in

Raised Ground

Yes

Size

4 in

Weight

0.48 lb

Width

3.563 in

Clasificaciones Eléctricas

Power Distribution Features

Fire Rated

Certificaciones y Cumplimiento

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuración

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logística

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800