4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's
Image of 125 4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

Marca: Raco

ID del Catálogo: 125

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • Supplied with nine 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

125

Ceiling Fan Rated

No

Drawn or Welded

Drawn

Familia de producto

Octagon Boxes & Extension Rings

Knockouts

1/2 in

Material

Steel

Size

4 in

Tipo de producto

Steel Boxes and Covers

Type

Box

UPC

050169901250

Wiring System

  • Conduit
  • Conduit

Dimensiones

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.484 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Configuración

Bracket Type

No Bracket

Knockouts

1/2 in

Logística

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3500