
Marca: Bell
ID del Catálogo: 5374-0
Application
Flat
Catalog Number
5374-0
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Yes
Material
Steel
Material Type
Metallic
Type
Cover
UPC
050169537404
Actual Depth
0.063 in
Height
4.125 in
Weight
0.268 lb
Width
4.125 in
Certified Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Carton Quantity
30
Packaging Type
Shrink
Pallet Quantity
4500
Standard Package
30