4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C
Image of 727 4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

Marca: Raco

ID del Catálogo: 727

4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

General

Application

Raised covers are used for mounting lighting fixtures

Catalog Number

727

Ceiling Fan Rated

No

Material

Steel

UPC

050169007273

Dimensiones

Cubic Capacity

10 cu.in

Depth

0.625 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.625 in

Weight

0.194 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

  • UL Listed
  • CSA Certified

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5000