Image of 530P9W 530P9W
Descontinuado

530P9W

Marca: Bryant

ID del Catálogo: 530P9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

530P9W

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Type

Plugs

UPC

781786251861

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Wattage

6240

Relacionado con el Conductor

Number Of Wires

5-Wire

Wire Size

#12 AWG to #8 AWG

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Configuración

Cord Type

All Portable

Number Of Poles

4-Pole