Image of 970SA 970SA - 4" Stamp Aluminum Form 7 Conduit Cover

970SA - 4" Stamp Aluminum Form 7 Conduit Cover

Marca: Killark

ID del Catálogo: 970SA

4" Stamp Aluminum Form 7 Conduit Cover

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

970SA

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080864

Dimensiones

Diameter - Outside

1.22 in

Dimensions

11 in x 6 in x 1 in

Gross Weight with Packaging

0.8

Height

1 in

Hub Size

3-1/2" to 4"

Length

11 in

Width

6 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Logística

Carton Quantity

5