
Marca: Hubbell Premise Wiring
ID del Catálogo: HVFBK575
Velcro Fastener
Application
Cut To Length
Catalog Number
HVFBK575
Color
EU RoHS Indicator
Yes
Item Type
Lock Mechanism
Hook & Loop
Material
Nylon
Specifications
Material - Velcro
Tensile Strength
300 lb.
Type
Velcro Spools
UPC
662620211398
Length
75 ft
Thickness
0.05
Width
0.5 in
EU RoHS Indicator
Yes
Tensile Strength
300 lb.
Carton Quantity
40