
Marca: Raco
ID del Catálogo: 2753
Used in dry locations, couple two ends of EMT conduit with RACO® handy ells. Ells are handy in applications where bending conduit is NOT practical.

Catalog Number
2753
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Die Cast Zinc
UPC
050169027530
Dimensions
2.83 in x 1.29 in x 1.6 in
Height
1.6 in
Length
2.83 in
Trade Size
3/4 in
Weight
0.312 lb
Width
1.29 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2000