Image of 31622007LPK50 Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/4"

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/4"

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: 31622007LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 3/4"

Resistente a la corrosión y no conductor

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

31622007LPK50

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - NPT Nonmetallic Locknut
  • NPT HUB Size - 3/4 Inch
  • Packaging - Bulk 50 per carton

Type

Locknut

UPC

783585506302

Dimensiones

Hub Size

3/4"

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

5

Pallet Quantity

950