
Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: 20509005
Standard Product
Application
Weatherproofing
Catalog Number
20509005
EU RoHS Indicator
No
Item Type
Material
Metal Clad
Specifications
Type
Sealing O-Ring
UPC
783585326825
Diameter - Inside
1.84 in
Hub Size
1-1/2"
Outside Diameter
2.36 in
Conductor Range
0.16 in (3.2 mm)
EU RoHS Indicator
No
Carton Quantity
25
Pallet Quantity
11900