Image of HBLTT545LB Kellems Wire Management, 5-Channel 45 Degree Left Turn TrukTrak, Blue and Yellow

Kellems Wire Management, 5-Channel 45 Degree Left Turn TrukTrak, Blue and Yellow

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLTT545LB

Kellems® 5-Channel 45° Left Turn TrukTrak

Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

General

Catalog Number

HBLTT545LB

Color

Blue,Yellow

EU RoHS Indicator

Yes

Style

Channel Dim. 1.25" x 1.25"

Type

5-Channel, 45, Left Turn

UPC

783585537276

Dimensiones

Dimensions

25 in x 20 in x 2.31 in

Height

2.31 in

Length

25 in

Width

20 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes