Image of FOSPCW14ADSS ADSS Aerial Slack Storage System, Cable Wheel

ADSS Aerial Slack Storage System, Cable Wheel

Marca: OPTILOOP

ID del Catálogo: FOSPCW14ADSS

OptiLoop 14" ADSS Sistema de almacenamiento de ruedas de cable, plástico.

The Hubbell® Opti-Loop™ Fiber Cable Storage Wheel provides another convenient option for storing fiber optic cable. This newest member of the Opti-Loop™ family brings versatility, security, and mobility by offering multiple safe mounting options aerially, on a pole or wall, or underground. Designed with the highest of standards and expectations that are associated with the Hubbell® and Opti-Loop™ names, the Cable Wheel delivers an economic solution for your fiber cable storage needs.

Polipropileno copolímero de impacto con un 25% de carbonato cálcico, soporte de aluminio con ángulo de montaje de plástico resistente a los rayos UV, espárrago roscado de acero inoxidable y tuerca hexagonal, ojales y bridas incluidos.

General

Application

ADSS Cable Storage

Cable Tie Notch

Yes

Catalog Number

FOSPCW14ADSS

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359616900

Dimensiones

Diameter - Inside

12 in

Diameter - Outside

15.7 in

Height

2 in

Weight

3.013 lb