Image of 073041279 Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.56-0.73"
Image of 073041279 Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.56-0.73"

Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.56-0.73"

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

073041279

Bus Drop Support Grips, Single Eye, Wide Range, Galvanized Steel, 0.56-0.73"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Provide support for flexible cord or bus drop cable at bus duct
  • Absorb tension, vibration and pull with no cable damage
  • Patented mesh construction
  • Soporte para cable flexible o cable de bajada de autobús en el conducto del autobús
  • Absorbe la tensión, la vibración y la tracción sin dañar el cable
  • Construcción de malla patentada

Closed Mesh

Detalles del producto

General

Application

  • Single Eye

Approx Breaking Strength

1,000 lbs

Catalog Number

073041279

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

Locknut or Tapped Hole

Performance

  • Mechanical - Approximate Breaking Strength - 1,000 (4,448)
  • Mechanical - Working Load - 100 (444.8) Lbs. (N)

Series

Bus Drop

Specifications

  • Equalizer - Bronze
  • Eye - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

783585330198

Relacionado con el Conductor

Cable Diameter Range

0.56 in-0.73 in

Cable Size

.56"-.73" (1.42-1.85)

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

20

Pallet Quantity

2700

Recursos y descargas