Image of B7NFD13A B7NFD13A - B7NFD Series, AL Feed-Thru Compact Non-Fusible Disconnect Enclosure w/ ABB Switch - Conduit Hubsize 1" NPT - 30 Amps/3 Phase/600 Volts

B7NFD13A - B7NFD Series, AL Feed-Thru Compact Non-Fusible Disconnect Enclosure w/ ABB Switch - Conduit Hubsize 1" NPT - 30 Amps/3 Phase/600 Volts

Marca: Killark

ID del Catálogo: B7NFD13A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fusible Disconnect Enclosure with ABB Switch - Conduit Hubsize 1 In NPT - 30 Amps/3 Phase/600 Volts

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.
  • Las cajas de tamaño compacto proporcionan flexibilidad de aplicación con ahorro de costes sobre los tamaños estándar de la industria. Pocos pernos de cubierta reducen el tiempo de instalación y mantenimiento. Brida con junta con junta tórica situada dentro del círculo de pernos para sellar la humedad. Mecanismo de funcionamiento de tipo maneta giratoria con dispositivo de bloqueo de serie. Los cuerpos tienen entradas de conducto taladradas y encintadas en la parte superior e inferior para las conexiones de alimentación, con aberturas personalizadas disponibles. Interruptor certificado ABB UL98 suministrado para 600 VCA, disponible para unidades de 30, 60 y 100 amperios. Interruptor certificado ABB UL508 suministrado para 600 VCA, disponible para unidades de 16, 32, 40, 63 y 80 amperios. Carcasas - Aluminio fundido sin cobre (menos de 4/10 de 1% de contenido de cobre). Pernos de cubierta - Acero inoxidable 316
  • Junta tórica de silicona.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

General

Action

3P

Actuator

Rotary Handle

Application

  • The PRISM B7 Series of non-fused disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • in areas where frequent washdowns, heavy rain, or water spray routinely occurs.

Catalog Number

B7NFD13A

Color

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Type

Non-Fused Disconnect

UPC

783936009759

Dimensiones

Depth

6.3125

Gross Weight with Packaging

12

Height

8.06 in

Weight

11 lb

Width

5.75 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Relacionado con el Conductor

Number Of Wires

4

Certificaciones y Cumplimiento

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

Relacionado con la Operación

Action

3P

Actuator

Rotary Handle

Operating Temperature Celcius Max

40 Degree

Configuración

Number Of Poles

3