Image of B7NFD80A B7NFD80A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 80A/3P/600VAC/50HP Max

B7NFD80A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 80A/3P/600VAC/50HP Max

Marca: Killark

ID del Catálogo: B7NFD80A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 80A/3P/600VAC/50HP Max

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.
  • Las cajas de tamaño compacto proporcionan flexibilidad de aplicación con ahorro de costes sobre los tamaños estándar de la industria. Pocos pernos de cubierta reducen el tiempo de instalación y mantenimiento. Brida con junta con junta tórica situada dentro del círculo de pernos para sellar la humedad. Mecanismo de funcionamiento de tipo maneta giratoria con dispositivo de bloqueo de serie. Los cuerpos tienen entradas de conducto perforadas y encintadas en la parte superior e inferior para las conexiones de alimentación, con aberturas personalizadas disponibles. Interruptor certificado ABB UL98 suministrado para 600 VCA, disponible para unidades de 30, 60 y 100 amperios. Interruptor certificado ABB UL508 suministrado para 600 VCA, disponible para unidades de 16, 32, 40, 63 y 80 amperios. Carcasas - Aluminio fundido sin cobre (menos de 4/10 de 1% de contenido de cobre). Pernos de la cubierta - Acero inoxidable 316
  • Junta tórica de silicona.

Killark B7NFD Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments.

General

Action

3P

Actuator

Rotary Handle

Catalog Number

B7NFD80A

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Type

Non-Fused Disconnect

UPC

783936151700

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Relacionado con el Conductor

Number Of Wires

4

Certificaciones y Cumplimiento

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

Relacionado con la Operación

Action

3P

Actuator

Rotary Handle

Operating Temperature Celcius Max

40 Degree

Configuración

Number Of Poles

3