
Marca: Wiegmann
ID del Catálogo: HW-MP1210A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1210A
Material
Aluminum
Series
Type
Back Panel
UPC
786725858019
Height
12 in
Weight
0.13 lb
Width
10 in
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
360